Skip to main content
Logo print
title

ROZŁĄCZNIK BEZPIECZNIKOWY R 303 20 A 3P

R300 Legrand

ROZŁĄCZNIK BEZPIECZNIKOWY R 303 20 A 3P

REF. 606705 PKWiU 27.12.23.0
Gwarancja 2 lata
Grupa rabatowa : A
656,66 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Version as main switch Yes
Version as maintenance-/service switch No
Version as safety switch No
Version as emergency stop installation No
Version as reversing switch No
Max. rated operation voltage Ue AC 400 V
Znamionowe napięcie pracy 12-400 V
Rated permanent current Iu 20 A
Znamionowy prąd ciągły dla AC-21, 400 V 20 A
Rated short-time withstand current lcw 50 kA
Zdolność łączeniowa przy 400 V 8 kW
Conditioned rated short-circuit current Iq 50 kA
Number of poles 3
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Do montażu pośredniego Tak
Colour control element Grey
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP40