![](/modules/custom/legrand_ecat/assets/img/no-image.png)
ROZŁĄCZNIK BEZPIECZNIKOWY R 303 16 A 3P
R300
Legrand
ROZŁĄCZNIK BEZPIECZNIKOWY R 303 16 A 3P
REF. 606704
PKWiU 27.12.23.0
Gwarancja 2 lata
Grupa rabatowa : A
656,66 zł
/
sztuka
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 400 V |
Znamionowe napięcie pracy | 12-400 V |
Rated permanent current Iu | 16 A |
Rated permanent current at AC-21, 400 V | 16 A |
Rated short-time withstand current lcw | 50 kA |
Zdolność łączeniowa przy 400 V | 6.4 kW |
Conditioned rated short-circuit current Iq | 50 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
---|---|
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Do montażu pośredniego | Tak |
Colour control element | Grey |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP40 |