ROZGAŁĘŹNIK 2X2P+Z Z ZATYCZKAMI IP44 - CZARNY
HELMO
Legrand
ROZGAŁĘŹNIK 2X2P+Z Z ZATYCZKAMI IP44 - CZARNY
REF. 050470
PKWiU 27.33.13.0
EAN.
3414970561213
Gwarancja 2 lata
Grupa rabatowa : B
99,95 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 2 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | No |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 16 A |
---|---|
With cover | Yes |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
Degree of protection (IP) | IP44 |
Rotated central insert | No |
Angle rotated central insert | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 105 mm |
Height | 62 mm |
Depth | 79 mm |
Connected object | No |