PRZYCISKOWY ŁĄCZNIK ROLET - 6 A - 250 V~ - 3 POZYCYJNY: GÓRA, DÓŁ, STOP - POŚREDNIE STEROWANIE ROLETAMI, BIAŁY
SUNO2
Legrand
PRZYCISKOWY ŁĄCZNIK ROLET - 6 A - 250 V~ - 3 POZYCYJNY: GÓRA, DÓŁ, STOP - POŚREDNIE STEROWANIE ROLETAMI, BIAŁY
REF. 721138
PKWiU 27.33.11.0
EAN.
3414972044776
Gwarancja 2 lata
Grupa rabatowa : B
44,68 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
For venetian blinds | No |
---|---|
For roller blinds | Yes |
For awnings | Yes |
Assembly arrangement | Basic element with central cover plate |
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
With electrical locking | No |
With mechanical locking | No |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with claw and screw |
Connection type | Push-in clamp |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
---|---|
Number of buttons | 3 |
Number of modules (module system) | 1 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 41.6 mm |
Built-in depth | 27.2 mm |
Min. depth of built-in installation box | 32 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Type of lighting | Not applicable |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Number of terminals | 3 |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |