![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-049442-WEB-R.jpg)
PRZEDŁUŻACZ PREMIUM, OBROTOWY, 3X2P+Z, Z PRZEWODEM 1.5 METRA 3X1.0 MM2 - BIAŁY/GRAFITOWY
HELMO
Legrand
PRZEDŁUŻACZ PREMIUM, OBROTOWY, 3X2P+Z, Z PRZEWODEM 1.5 METRA 3X1.0 MM2 - BIAŁY/GRAFITOWY
REF. 049442
PKWiU 27.33.13.0
EAN.
3414971943063
Gwarancja 2 lata
Grupa rabatowa : B
78,13 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Housing shape | Other |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 3 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | Yes |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 16 A |
Core cross section | 1 mm² |
With cover | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Length of power cord | 1.5 m |
NEMA designation | None |
Operating / setting temperature | -5-35 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 100 mm |
Height | 65 mm |
Depth | 257 mm |
Storage temperature | -15-70 °C |
Voltage type | AC |
Nominal voltage | 220-230 V |
Mandatory neutral | Yes |
Connection type | Not applicable |
Mounting method | Surface mounted |
Connected object | No |
Dokumentacja
1 dokument
Dane techniczne
1 dokument
Certyfikat
OC / CB-FR_710036/M1
(0.26 Mo)
WYBIERZ