Skip to main content
Logo print

PRZEDŁUŻACZ PREMIUM, OBROTOWY, 3X2P+Z, BEZ PRZEWODU (WIELOGNIAZDOWY BLOK PRZENOŚNY) - BIAŁY/GRAFITOWY

HELMO Legrand

PRZEDŁUŻACZ PREMIUM, OBROTOWY, 3X2P+Z, BEZ PRZEWODU (WIELOGNIAZDOWY BLOK PRZENOŚNY) - BIAŁY/GRAFITOWY

REF. 049464 PKWiU 27.33.13.0 EAN. 3414971943506
Gwarancja 2 lata
Grupa rabatowa : B
61,74 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Housing shape Other
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 3
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch Yes
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection No
Nominal current 16 A
Core cross section 0 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
NEMA designation None
Operating / setting temperature -5-35 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 100 mm
Height 65 mm
Depth 257 mm
Storage temperature -15-70 °C
Voltage type AC
Nominal voltage 220-230 V
Mandatory neutral Yes
Connection type Screwed terminal
Mounting method Surface mounted
Connected object No

Dokumentacja

1 dokument
Dane techniczne
F03127EN-00.pdf pdf (0.2 Mo)
1 dokument
Certyfikat
OC / CB-FR_710035 (0.49 Mo)