PLEXO55 - ADAPTER DLA 4 MODUŁÓW MOSAIC BIAŁY
PLX55
Legrand
PLEXO55 - ADAPTER DLA 4 MODUŁÓW MOSAIC BIAŁY
REF. 680634
PKWiU 27.33.13.0
EAN.
3245066806341
Gwarancja 2 lata
Grupa rabatowa : B
126,65 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | Yes |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Screw mounting |
Width | 142 mm |
Height | 115.6 mm |
Depth | 26 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |