Skip to main content
Logo print

PLEXO IP66 GNIAZDO 2P+Z Z KLAPKĄ 16 A - 250 V~ - MECHANIZM BEZ PUSZKI

PLX55 Legrand

PLEXO IP66 GNIAZDO 2P+Z Z KLAPKĄ 16 A - 250 V~ - MECHANIZM BEZ PUSZKI

REF. 090486 PKWiU 27.33.13.0 EAN. 3245060904869
Gwarancja 2 lata
Grupa rabatowa : B
134,10 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour Grey
RAL-number (similar) 7016
Metallic colour No
Transparent No
Lockable Yes
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Surface mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP66
Degree of impact strength (IK) IK08
Device width 90 mm
Device height 90 mm
Device depth 32 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Operating / setting temperature -20-40 °C
Storage temperature -20-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Full cover plate
Connected object No

Dokumentacja

1 dokument
Dane techniczne
F00071EN-02.pdf pdf (0.37 Mo)
2 dokumenty
Certyfikat
OC / CB-FR_719465 (0.85 Mo)
Certyfikat
NF-NF012_4070/M1 (0.71 Mo)