![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069569-LEGRAND-1000.jpg)
PLEXO 55:SZ 1XRJ45 KAT.6 FTP
LCSRJ
Legrand
PLEXO 55:SZ 1XRJ45 KAT.6 FTP
REF. 069569
PKWiU 27.33.13.0
EAN.
3245060695699
Gwarancja 2 lata
Grupa rabatowa : C
85,45 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Surface mounting | Yes |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Grey |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP55 |
---|---|
Colour coding | Yes |
Device width | 64.1 mm |
Device height | 64.7 mm |
Device depth | 44.5 mm |
Built-in depth | 23 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Dokumentacja
1 dokument
Dane techniczne
6 dokumenty
Certyfikat
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Certyfikat
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Certyfikat
AoC-SA52_SB52_ac109588
(0.06 Mo)
Certyfikat
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
Deklaracja środowiskowa produktu EPD
Certyfikat
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
WYBIERZ