![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-086105-WEB-R.jpg)
OTEO PRZYCISK JEDNOBIEGUNOWY Z PODŚWIETLENIEM BIAŁY 6A-250V~
OTEO
Legrand
OTEO PRZYCISK JEDNOBIEGUNOWY Z PODŚWIETLENIEM BIAŁY 6A-250V~
REF. 086105
PKWiU 27.33.11.0
EAN.
3245060861056
Gwarancja 2 lata
Grupa rabatowa : B
53,18 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Rocker |
Operating principle | Electromechanical |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Number of revolving contacts | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With light source | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Other |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 54 mm |
Device height | 54 mm |
Device depth | 29 mm |
Min. depth of built-in installation box | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Dokumentacja
3 dokumenty
Certyfikat
VDE-40003967
(0.71 Mo)
Certyfikat
CEBEC-19609
(0.5 Mo)
Certyfikat
AENOR-030/001643
(0.28 Mo)
WYBIERZ