![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/086101_pw_94668.jpg)
OTEO ŁĄCZNIK DWUBIEGUNOWY BIAŁY 10AX-250V~
OTEO
Legrand
OTEO ŁĄCZNIK DWUBIEGUNOWY BIAŁY 10AX-250V~
REF. 086103
PKWiU 27.33.11.0
EAN.
3245060861032
Gwarancja 2 lata
Grupa rabatowa : B
42,33 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Surface mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 54 mm |
Device height | 54 mm |
Device depth | 29 mm |
Built-in depth | 0 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Compliant with UK Building Regulations Part M | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Dokumentacja
1 dokument
Dane techniczne
4 dokumenty
Certyfikat
VDE-40003967
(0.71 Mo)
Certyfikat
CEBEC-19609
(0.5 Mo)
Certyfikat
NF-NF012_4412
(0.67 Mo)
Certyfikat
OC / CB-HU-005025
(1.72 Mo)
WYBIERZ