OPRAWA:AVR400-1x100W-A60/E27
Ensto AVR400
ENSTO
OPRAWA:AVR400-1x100W-A60/E27
REF. AVR400
EAN.
6410041175218
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
With light source | Yes |
Suitable for number of light sources | 1 |
Oprawka | E27 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Type of control gear | Not required |
Ze statecznikiem | Tak |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
---|---|
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK06 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Możliwość pokrycia oprawy materiałem termoizolacyjnym | Tak |
With air slots | No |
Width | 400 mm |
Wysokość/głębokość | 122 mm |
Length | 400 mm |
Built-in height/depth | 42 mm |
Średnica wbudowania | 390 mm |
Dokumentacja
1 dokument
Profil oświetlenia
1 dokument
Autocad 3D
WYBIERZ