![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-AVH11-WEB-R.jpg)
OPRAWA:AVH11-1x60W/E27-IP44
Ensto AVH11
ENSTO
OPRAWA:AVH11-1x60W/E27-IP44
REF. AVH11
EAN.
6410041171388
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Do montażu wbudowanego | Nie |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
With light source | No |
Suitable for number of light sources | 1 |
Oprawka | E27 |
Housing material | Plastic |
Housing colour | White |
Materiał klosza | Szkło przezroczyste |
Type of grid | None |
Voltage type | AC |
Type of control gear | Not required |
Ze statecznikiem | Tak |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
---|---|
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Degree of protection (IP) | IP44 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Możliwość pokrycia oprawy materiałem termoizolacyjnym | Tak |
With air slots | No |
Width | 205 mm |
Wysokość/głębokość | 105 mm |
Length | 194 mm |
Dokumentacja
WYBIERZ