OBUDOWA IP31 H5 2500-3150 KVA DO MONTAŻU
ZUTRA
ZUCCHINI
OBUDOWA IP31 H5 2500-3150 KVA DO MONTAŻU
REF. BXS31H5
EAN.
8033777579891
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Width | 2600 mm |
---|---|
Height | 2750 mm |
Depth | 1500 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 0 |
With glazed door | No |
With ventilation door | Yes |
---|---|
With rear door | No |
Number of locks | 0 |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | Yes |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP31 |
Degree of protection (NEMA) | Other |
Halogen free | No |
Fitted with rainproof plate protection | No |
Fitted with door or cover | No |
Supplied with circuit identification labels | No |