NTPRO:TERMOSTAT MODUL.SMART
NTPRO
NETATMO
NTPRO:TERMOSTAT MODUL.SMART
REF. OTH-PRO
PKWiU 26.30.50.5
EAN.
3700730503723
Gwarancja 2 lata
910,56 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Regulation type on/off | Yes |
---|---|
Regulation type modulating | Yes |
Communications protocol | OpenTherm |
Type of power supply | Battery |
Connection | Wireless |
Measuring range | 0-50 °C |
External sensor | No |
With thermal feedback | Yes |
Control characteristic | PID |
Adaptive (self-learning) | Yes |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Ventilation | No |
Number of ventilation outputs | 0 |
Differential value | 0-0 K |
Sensor/feeler type | Resistance sensor |
Temperature readable | Yes |
With display | Yes |
Type of clock | Day clock |
Clock model | Digital |
Optimisation | Yes |
With tap water circuit | Yes |
Operation | Button |
Suitable for floor heating control | No |
Suitable for district heating control | No |
Remote operation possible | Yes |
IFTTT support available | No |
With presence perception | No |
Weather-dependent control system | Yes |
Number of switching programmes | 3 |
Max. contact voltage | 250 V |
Max. contact load | 4 A |
---|---|
Degree of protection (IP) | IPX0 |
Colour | White |
Width | 83 mm |
Depth | 22 mm |
Height | 83 mm |
Class of the temperature control | VI |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-30 °C |
Storage temperature | 0-50 °C |
Voltage type | AC/DC |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR03 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Alkaline |
Number of Pack 1 | 3 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 33 g |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Wifi network , RF |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Compatible voice assistants | Google Assistant , Apple Siri , Amazon Alexa |
Application name | Home + Control |
Product use function | Thermal comfort management |
Programming way | Smartphone apps |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
Dokumentacja
1 dokument
Instrukcja użytkowania
WYBIERZ