NTPRO:SYRENA ALARMU SMART
NTPRO
NETATMO
NTPRO:SYRENA ALARMU SMART
REF. NIS01-PRO
PKWiU 26.30.50.3
EAN.
3700730503006
Gwarancja 2 lata
382,11 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Number of tones | 2 |
---|---|
Housing colour | White |
Housing material | Plastic |
Loudness | 110 dB |
Nominal voltage | 3 V, 3-5 V |
Degree of protection (IP) | IP50 |
Degree of protection (NEMA) | 1 |
Type of current | DC |
Electricity consumption | 0.0025 A |
With contact | No |
Width | 130 mm |
Height | 130 mm |
Depth | 35 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Supply current | 0.00015-0.00025 A |
Frequency | 50-60 Hz |
Halogen free | Yes |
Mounting method | Surface mounted |
Vertical fixing center distance | 89-90 mm |
---|---|
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Alkaline |
Number of Pack 1 | 4 |
Number of Single Element (Pack1) | 1 |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Alarm systems |
Software Update Duration (years) | 3 |
Dokumentacja
1 dokument
Instrukcja użytkowania
WYBIERZ