NILOE/NILOE SELECTION - GNIAZDO KEYSTONE BEZ MODUŁU BIAŁE
NILO2
Legrand
NILOE/NILOE SELECTION - GNIAZDO KEYSTONE BEZ MODUŁU BIAŁE
REF. 664764
PKWiU 27.33.13.0
EAN.
3414971075207
Gwarancja 2 lata
Grupa rabatowa : B
17,84 zł
/
1 piece
Product available in
10 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Mounting with claw and screw |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 31 mm |
Built-in depth | 31 mm |