NILOE STEP - TERMOSTAT POKOJOWY- KOLOR STALOWY
NSTEP
Legrand
NILOE STEP - TERMOSTAT POKOJOWY- KOLOR STALOWY
REF. 863441
PKWiU 27.33.11.0
EAN.
3414971839755
Gwarancja 2 lata
Grupa rabatowa : B
521,78 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Other |
---|---|
Type of power supply | 230 V AC |
Connection | 3-wire |
With receiver | No |
Measuring range | 10-30 °C |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 2-2 K |
Adjustable differential | Yes |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
Operation | Turn |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
---|---|
Max. contact voltage | 250 V |
Max. contact load | 2.5 A |
Degree of protection (IP) | IP21 |
Degree of protection (NEMA) | Other |
Explosion-proof | No |
Colour | Grey |
Height | 75.8 mm |
Width | 75.8 mm |
Depth | 46.6 mm |
Diameter | 58 mm |
Class of the temperature control | IV |
Standby power consumption (solstandby) | 1 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Dokumentacja
1 dokument
Instrukcja użytkowania
WYBIERZ