Ten produkt jest wycofany
NILOE STEP - ŚCIEMNIACZ PRZYCISKOWY 2-PRZEWODOWY- KOLOR CZARNY
NSTEP
Legrand
NILOE STEP - ŚCIEMNIACZ PRZYCISKOWY 2-PRZEWODOWY- KOLOR CZARNY
REF. 863553
PKWiU 27.33.11.0
EAN.
3414971842304
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Touch control button |
Number of modules (module system) | 1 |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Control voltage | 90-90 V |
Nominal power resistive load | 400-400 W |
Connection type | Screwed terminal |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 43.8 mm |
Min. depth of built-in installation box | 32 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 31.9 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1-2.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 60-60 mm |
Dokumentacja
3 dokumenty
Instrukcja użytkowania
Dane techniczne
Instrukcja użytkowania
WYBIERZ