NILOE STEP - PRZYCISK STEROWANIA ROLETAMI 2-POZYCYJNY - GÓRA, DÓŁ, 6 AX- KOLOR STALOWY
NSTEP
Legrand
NILOE STEP - PRZYCISK STEROWANIA ROLETAMI 2-POZYCYJNY - GÓRA, DÓŁ, 6 AX- KOLOR STALOWY
REF. 863443
PKWiU 27.33.11.0
EAN.
3414971839793
Gwarancja 2 lata
Grupa rabatowa : B
56,56 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Other |
---|---|
Model | Other |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | No |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Mounting with claw and screw |
Connection type | Screwed terminal |
Colour | Grey |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 1 |
Number of modules (module system) | 1 |
---|---|
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 44 mm |
Built-in depth | 31 mm |
Min. depth of built-in installation box | 58 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Antimicrobial treatment | No |
Number of terminals | 3 |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 58-58 mm |
Dokumentacja
1 dokument
Dane techniczne
WYBIERZ