Skip to main content
Logo print

NILOE STEP - PRZYCISK POJEDYNCZY 6 A PODŚWIETLANY Z SYMBOLEM DZWONKA - KOLOR BIAŁY

NSTEP Legrand

NILOE STEP - PRZYCISK POJEDYNCZY 6 A PODŚWIETLANY Z SYMBOLEM DZWONKA - KOLOR BIAŁY

REF. 863110 PKWiU 27.33.11.0 EAN. 3414971834453
Gwarancja 2 lata
Grupa rabatowa : B
20,96 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 1
Number of poles 1
Nominal voltage 250 V
Rated current 6 A
With lighting Yes
With light source Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint Symbol "bell"
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 44.8 mm
Min. depth of built-in installation box 31 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 31 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Estimated bulb life 30000 h
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-2.5 mm²
Cable nature for connection Not applicable
Tube diameter for wall mounted product 60-60 mm

Dokumentacja

1 dokument
Dane techniczne
F03007EN-01.pdf pdf (0.64 Mo)
1 dokument
Certyfikat
OC / CB-HU-003437 (0.65 Mo)