Skip to main content
Logo print

NILOE STEP - ŁĄCZNIK SCHODOWY PODWÓJNY PODŚWIETLANY 10 AX - KOLOR BIAŁY

NSTEP Legrand

NILOE STEP - ŁĄCZNIK SCHODOWY PODWÓJNY PODŚWIETLANY 10 AX - KOLOR BIAŁY

REF. 863118 PKWiU 27.33.11.0 EAN. 3414971834576
Gwarancja 2 lata
Grupa rabatowa : B
49,62 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Number of modules (module system) 21
Push button switch No
Number of rockers 2
Mounting method Flush-mounted
Type of fastening Mounting with claw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Function lighting Control and orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 75.8 mm
Device height 75.8 mm
Device depth 44.8 mm
Built-in depth 31 mm
Min. depth of built-in installation box 31 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Not applicable
Tube diameter for wall mounted product 58-58 mm

Dokumentacja

1 dokument
Certyfikat
OC / CB-HU-003437 (0.65 Mo)