NILOE STEP - ŁĄCZNIK HOTELOWY MECHANICZNY- KOLOR ALUMINIUM
NSTEP
Legrand
NILOE STEP - ŁĄCZNIK HOTELOWY MECHANICZNY- KOLOR ALUMINIUM
REF. 863346
PKWiU 27.33.11.0
EAN.
3414971837560
Gwarancja 2 lata
Grupa rabatowa : B
110,08 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with full cover plate |
---|---|
Model | Other |
Method of operation | Hotel card |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Transparent | No |
---|---|
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 54 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Estimated bulb life | 30000 h |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1-2.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 60-60 mm |
Dokumentacja
2 dokumenty
Dane techniczne
Instrukcja użytkowania
WYBIERZ