NILOE STEP - ŁĄCZNIK HOTELOWY ELEKTRONICZNY - KOLOR BIAŁY
NSTEP
Legrand
NILOE STEP - ŁĄCZNIK HOTELOWY ELEKTRONICZNY - KOLOR BIAŁY
REF. 863147
PKWiU 27.33.11.0
EAN.
3414971835139
Gwarancja 2 lata
Grupa rabatowa : B
275,24 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 47-63 Hz |
Rated current | 0.1 A |
Switch capacity | 0-0.25 W |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
---|---|
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 75.8 mm |
Height | 75.8 mm |
Depth | 55 mm |
Built-in depth | 31.9 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Standby consumption | 10 mA |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Dokumentacja
2 dokumenty
Dane techniczne
Instrukcja użytkowania
WYBIERZ