Skip to main content
Logo print
Ten produkt jest wycofany

NILOE STEP - ŁĄCZNIK AUTOMATYCZNY IP44, 2 PRZEWODOWY, BEZ N- KOLOR ALUMINIUM

STERO Legrand

NILOE STEP - ŁĄCZNIK AUTOMATYCZNY IP44, 2 PRZEWODOWY, BEZ N- KOLOR ALUMINIUM

REF. 863350 PKWiU 27.33.11.0 EAN. 3414971837652
Gwarancja 2 lata
Skontaktuj się z nami
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Movement sensor
Sensor type Other
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 9040
Transparent No
Degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 47-63 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Detection angle horizontal 120-120 °
Response value luminosity 5-1275 lx
Max. switching power 250 W
Suitable for C-load Yes
Temperature -5-35 °C
Max. starting current 1 A
Control current 0.4 mA
Substation input Yes
With alarm function No
With acoustic sensor No
Width 86 mm
Height 92 mm
Depth 52 mm
Built-in depth 32 mm
Min. depth of built-in installation box 40 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminals capacity 2.5-2.5 mm²
Label space/information surface No
Auto switch Yes

Dokumentacja

3 dokumenty
Dane techniczne
F03030EN-00.pdf pdf (0.2 Mo)
Instrukcja użytkowania
LE11478AA.pdf pdf (1.66 Mo)
Instrukcja użytkowania
LE10217AB.pdf pdf (1.17 Mo)