Ten produkt jest wycofany
NILOE STEP - ŁĄCZNIK AUTOMATYCZNY, 3 PRZEWODOWY, Z N- KOLOR ALUMINIUM
STERO
Legrand
NILOE STEP - ŁĄCZNIK AUTOMATYCZNY, 3 PRZEWODOWY, Z N- KOLOR ALUMINIUM
REF. 863349
PKWiU 27.33.11.0
EAN.
3414971837638
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Movement sensor |
---|---|
Sensor type | Other |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Transparent | No |
Degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 47-63 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Switching-on delay | 0 s |
Detection angle horizontal | 120-120 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 400 W |
Suitable for C-load | Yes |
Temperature | -5-35 °C |
Max. starting current | 1.8 A |
Control current | 0.2 mA |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 75.8 mm |
Height | 75.8 mm |
Głębokość | 51.25 mm |
Built-in depth | 32 mm |
Min. depth of built-in installation box | 40 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Auto switch | Yes |
Dokumentacja
2 dokumenty
Dane techniczne
Instrukcja użytkowania
WYBIERZ