Skip to main content
Logo print

NILOE STEP - GNIAZDO ZASILAJĄCE 2P+Z IP44, ZACISKI ŚRUBOWE, BEZ PRZESŁONY STYKÓW - KOLOR BIAŁY

NSTEP Legrand

NILOE STEP - GNIAZDO ZASILAJĄCE 2P+Z IP44, ZACISKI ŚRUBOWE, BEZ PRZESŁONY STYKÓW - KOLOR BIAŁY

REF. 863135 PKWiU 27.33.13.0 EAN. 3414971834873
Gwarancja 2 lata
Grupa rabatowa : B
20,70 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Other
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
With on/off switch No
Colour of switch operator White
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication No
Prewired No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Not applicable
Tube diameter for wall mounted product 60-60 mm
Cable support Not applicable
Cover Central cover plate
Connected object No

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE11478AA.pdf pdf (1.66 Mo)
Dane techniczne
F03028EN-00.pdf pdf (0.2 Mo)
1 dokument
Certyfikat
OC / CB-HU-002621 (0.14 Mo)