Ten produkt jest wycofany
NILOE STEP - GNIAZDO ZASILAJĄCE 2P+Z CZERWONE, ZACISKI ŚRUBOWE
NSTEP
Legrand
NILOE STEP - GNIAZDO ZASILAJĄCE 2P+Z CZERWONE, ZACISKI ŚRUBOWE
REF. 863030
PKWiU 27.33.13.0
EAN.
3414971834033
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Earthing pin |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Round |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Red |
RAL-number (similar) | 3020 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Colour of switch operator | Other |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 40.9 mm |
Min. depth of built-in installation box | 30.9 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 30.9 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | No |
Prewired | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 60-60 mm |
Cable support | Not applicable |
Cover | Central cover plate |
Connected object | No |