Skip to main content
Logo print

NILOE STEP - GNIAZDO TV-R-SAT PRZELOTOWE, 14 DB- KOLOR ALUMINIUM

NSTEP Legrand

NILOE STEP - GNIAZDO TV-R-SAT PRZELOTOWE, 14 DB- KOLOR ALUMINIUM

REF. 863378 PKWiU 27.33.13.0 EAN. 3414971838420
Gwarancja 2 lata
Grupa rabatowa : B
101,45 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Loop-through socket
Type of socket outlet TV/RD/SAT
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 14 dB
Tap loss at 2150 MHz 15 dB
Number of outlets 3
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 1.5 dB
Suitable for remote power supply No
Type of fastening Mounting with claw and screw
Colour Aluminium
RAL-number (similar) 7040
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 45.5 mm
Min. depth of built-in installation box 14.7 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminal marking indication No

Dokumentacja

1 dokument
Instrukcja użytkowania
LE10221AD.pdf pdf (5.73 Mo)