NILOE STEP - GNIAZDO RJ45 KAT. 6A UTP - KOLOR BIAŁY
LCSRJ
Legrand
NILOE STEP - GNIAZDO RJ45 KAT. 6A UTP - KOLOR BIAŁY
REF. 863167
PKWiU 27.33.13.0
EAN.
3414971835634
Gwarancja 2 lata
Grupa rabatowa : C
94,08 zł
/
sztuka
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | No |
Do liczby gniazd/złączy | 38 |
Category | 6A (IEC) |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42 mm |
Built-in depth | 31.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 58-58 mm |
Maximum Input cable diameter | 58 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Not applicable |
Dokumentacja
1 dokument
Instrukcja użytkowania
2 dokumenty
Certyfikat
AoC-CL2_Cat6A_UTP_32787_ac1171013
(0.08 Mo)
Certyfikat
AoC-PL2_Cat6A_UTP_32787_ac1171012
(0.08 Mo)
WYBIERZ