Skip to main content
Logo print

NILOE STEP - GNIAZDO RJ45 KAT. 6 FTP- KOLOR ALUMINIUM

LCSRJ Legrand

NILOE STEP - GNIAZDO RJ45 KAT. 6 FTP- KOLOR ALUMINIUM

REF. 863361 PKWiU 27.33.13.0 EAN. 3414971837911
Gwarancja 2 lata
Grupa rabatowa : C
81,01 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Other
Assembly arrangement Central cover plate
Type of connector RJ45 8(8)
With buses/couplings No
Do liczby gniazd/złączy 23
Category 6
Colour Aluminium
RAL-number 9040
Connection type Insulation displacement connector
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Compatible with third-party covers No
Separate strain relief No
Sposób montażu połączenia ekranowanego Klips
Outlet direction Straight
With dust cover No
With terminal resistor No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 75.8 mm
Device height 75.8 mm
Device depth 42 mm
Built-in depth 30.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 58-58 mm
Maximum Input cable diameter 58 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 60-60 mm
Horizontal fixing center distance 60-60 mm
Cable support Not applicable

Dokumentacja

1 dokument
Instrukcja użytkowania
LE10220AB.pdf pdf (4.07 Mo)
5 dokumenty
Certyfikat
Certyfikat
Certyfikat
Certyfikat
Certyfikat