Skip to main content
Logo print

NILOE STEP - GNIAZDO GŁOŚNIKOWE PODWÓJNE- KOLOR CZARNY

NSTEP Legrand

NILOE STEP - GNIAZDO GŁOŚNIKOWE PODWÓJNE- KOLOR CZARNY

REF. 863586 PKWiU 27.33.13.0 EAN. 3414971843257
Gwarancja 2 lata
Grupa rabatowa : B
85,32 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Other
Assembly arrangement Central cover plate
Type of connector Other
With buses/couplings No
Suitable for number of connectors 2
Category Other
Colour Black
RAL-number 9017
Connection type Screw
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection Screw
Outlet direction Inclined
With dust cover No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 75.8 mm
Device height 75.8 mm
Device depth 30.9 mm
Built-in depth 30.9 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminal marking indication No
Halogen free Yes
Antimicrobial treatment No
Mounting method Not applicable
Tube diameter for wall mounted product 58-58 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 60-60 mm
Horizontal fixing center distance 60-60 mm
Cable support Not applicable