NILOE STEP - ADAPTER KEYSTONE- KOLOR STALOWY
NSTEP
Legrand
NILOE STEP - ADAPTER KEYSTONE- KOLOR STALOWY
REF. 863487
PKWiU 27.33.11.0
EAN.
3414971840973
Gwarancja 2 lata
Grupa rabatowa : B
38,45 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Imprintable label snap-in in intermediate ring |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
---|---|
Type of fastening | Other |
Number of modules (module system) | 1 |
With buses/couplings | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 43.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |