Skip to main content
Logo print

NILOE SELECTION - ŚCIEMNIACZ OBROTOWY 300 W - 2 PRZEWODOWY (DO OBCIĄŻEŃ RLC ORAZ DO LAMP LED) ANTRACYT

NSEL Legrand

NILOE SELECTION - ŚCIEMNIACZ OBROTOWY 300 W - 2 PRZEWODOWY (DO OBCIĄŻEŃ RLC ORAZ DO LAMP LED) ANTRACYT

REF. 762288 PKWiU 27.33.11.0 EAN. 3414971965676
Gwarancja 2 lata
Grupa rabatowa : B
182,10 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Basic element with central cover plate
Method of operation Turn/push button
App control via Bluetooth No
Serial dimmer No
Type of load Universal
Substation input Yes
Light value memory Yes
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Anthracite
Transparent No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK02
Nominal voltage 100-240 V
Frequency 50-60 Hz
Control voltage 90-254 V
Nominal power resistive load 5-300 W
Connection type Screwed terminal
Device width 75.8 mm
Device height 75.8 mm
Device depth 54.1 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 32 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Stress test conformity (1000V) No
Antimicrobial treatment No

Dokumentacja

2 dokumenty
Dane techniczne
F03180EN-00.pdf pdf (0.5 Mo)
Instrukcja użytkowania
LE12032AA.pdf pdf (0.64 Mo)