NILOE SELECTION - ŁĄCZNIK SCHODOWY PODWÓJNY 10 AX STAL
NSEL
Legrand
NILOE SELECTION - ŁĄCZNIK SCHODOWY PODWÓJNY 10 AX STAL
REF. 762302
PKWiU 27.33.11.0
EAN.
3414971965805
Gwarancja 2 lata
Grupa rabatowa : B
33,15 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 2 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Grey |
Colour of switch operator | Grey |
Illumination | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 10 A |
Connection type | Other |
Heating switch | No |
---|---|
Washing machine switch | No |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 45.3 mm |
Built-in depth | 31 mm |
Min. depth of built-in installation box | 31 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Dokumentacja
1 dokument
Dane techniczne
WYBIERZ