Skip to main content
Logo print

NILOE SELECTION - ŁĄCZNIK HOTELOWY PERŁA

NSEL Legrand

NILOE SELECTION - ŁĄCZNIK HOTELOWY PERŁA

REF. 762486 PKWiU 27.33.11.0 EAN. 3414971968165
Gwarancja 2 lata
Grupa rabatowa : B
260,32 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Other
Method of operation Hotel card
Assembly arrangement Basic element with central cover plate
Push button switch No
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour White
Colour of switch operator White
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 0.1 A
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 75.8 mm
Device height 75.8 mm
Device depth 57 mm
Built-in depth 32 mm
Min. depth of built-in installation box 32 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Cable nature for connection Flexible or rigid
Cable section 1.5-1.5 mm²

Dokumentacja

2 dokumenty
Dane techniczne
F03183EN-00.pdf pdf (0.25 Mo)
Instrukcja użytkowania
LE12030AA.pdf pdf (0.31 Mo)