Skip to main content
Logo print
Ten produkt jest wycofany

NILOE - ŁĄCZNIK AUTOMATYCZNY DETEKTORA RUCHU 2 PRZEWODOWY KREMOWY

STERO Legrand

NILOE - ŁĄCZNIK AUTOMATYCZNY DETEKTORA RUCHU 2 PRZEWODOWY KREMOWY

REF. 764683 PKWiU 27.33.11.0 EAN. 3414970683885
Gwarancja 2 lata
Skontaktuj się z nami
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Movement sensor
With DALI interface No
Constant light control No
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 47-63 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Detection angle horizontal 120-120 °
Response value luminosity 5-1275 lx
Max. switching power 400 W
Temperature 0-40 °C
Max. starting current 1.8 A
Control current 0.2 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 74.7 mm
Height 74.7 mm
Depth 32.1 mm
Built-in depth 32.1 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-45 °C
Storage temperature -20-70 °C
Terminals capacity 2.5-2.5 mm²
Auto switch Yes

Dokumentacja

2 dokumenty
Dane techniczne
F02162EN-01.pdf pdf (0.17 Mo)
Instrukcja użytkowania
LE09174AA_1.pdf pdf (0.81 Mo)