Skip to main content
Logo print

NILOE - GNIAZDO 2XRJ45 KAT. 6 STP KREMOWE

LCSRJ Legrand

NILOE - GNIAZDO 2XRJ45 KAT. 6 STP KREMOWE

REF. 664876 PKWiU 27.33.13.0 EAN. 3245066648767
Gwarancja 2 lata
Grupa rabatowa : C
119,13 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector 2x RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 6
Colour Beige
RAL-number 0
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 75.8 mm
Device height 75.8 mm
Device depth 41.2 mm
Built-in depth 29.2 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Dokumentacja

2 dokumenty
Dane techniczne
F01259EN-09.pdf pdf (1.7 Mo)
Instrukcja użytkowania
LE03548AC.pdf pdf (1.96 Mo)
4 dokumenty
Certyfikat
Certyfikat
Deklaracja środowiskowa produktu EPD
LGRP-01098-V02.01-EN.pdf pdf (1.18 Mo)
Certyfikat