NILOE- GNIAZDO 2P+Z IP44 ZACISKI ŚRUBOWE Z PRZESŁONĄ KREMOWE
NILO2
Legrand
NILOE- GNIAZDO 2P+Z IP44 ZACISKI ŚRUBOWE Z PRZESŁONĄ KREMOWE
REF. 764637
PKWiU 27.33.13.0
EAN.
3414971749405
Gwarancja 2 lata
Grupa rabatowa : B
21,72 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Earthing pin |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Round |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | Degree of protection (IP) |
Connection type | Push-in clamp |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Beige |
RAL-number (similar) | 1013 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 92 mm |
Device depth | 50 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 30.1 mm |
Voltage type | AC |
Power Delivery | No |
Prewired | No |
Cable support | Other |
Connected object | No |
Dokumentacja
2 dokumenty
Instrukcja użytkowania
Dane techniczne
1 dokument
Certyfikat
OC / CB-HU-002621
(0.14 Mo)
WYBIERZ