Skip to main content
Logo print

NETATMO - SUNO - ŁĄCZNIK BEZPRZEWODOWY OŚWIETLENIA I GNIAZD - CZARNY

NTM Legrand

NETATMO - SUNO - ŁĄCZNIK BEZPRZEWODOWY OŚWIETLENIA I GNIAZD - CZARNY

REF. 722473 PKWiU 26.51.20.0 EAN. 3414972315722
Gwarancja 2 lata
168,12 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Battery
Width 72.9 mm
Height 72.9 mm
Depth 13 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Black
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE13183_PL.pdf pdf (0.19 Mo)
Dane techniczne
F03706EN-01.pdf pdf (0.81 Mo)
1 dokument
Certyfikat