Skip to main content
Logo print

NETATMO - SUNO - GNIAZDO CONNECTED ZACISKI AUTOMATYCZNE 16A - ALUMINIUM

NTM Legrand

NETATMO - SUNO - GNIAZDO CONNECTED ZACISKI AUTOMATYCZNE 16A - ALUMINIUM

REF. 722381 PKWiU 26.51.20.0 EAN. 3414972316866
Gwarancja 2 lata
180,42 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Suitable for dimmer No
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing No
Printed circuit board/module No
Current supply 230 V AC
Push button mode No
Switching mode Yes
With manual radio transmitter Yes
With radio coding device No
With radio controlled push button No
Number of relays 1
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Type of fastening Mounting with claw and screw
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Suitable for degree of protection (IP) IP41
Degree of protection (NEMA) Other
Radio frequency 2400 MHz
Modulation FM
Rolling code system Yes
Number of commands 0
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 72.9 mm
Height 72.9 mm
Depth 42 mm
Built-in depth 31.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 1.6 mA
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Energy distribution
Connectable by Internet box Yes

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE13177_PL.pdf pdf (0.39 Mo)
Dane techniczne
F03702EN-01.pdf pdf (0.87 Mo)