![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067295-LEGRAND-1000.jpg)
MYHOME BUS/SCS - STEROWNIK DOTYKOWY DZIEŃ/NOC/TV/RELAKS SZKŁO GRAFITOWE
MHOS
Legrand
MYHOME BUS/SCS - STEROWNIK DOTYKOWY DZIEŃ/NOC/TV/RELAKS SZKŁO GRAFITOWE
REF. 067295
PKWiU 27.33.13.0
EAN.
3245060672959
Gwarancja 2 lata
Grupa rabatowa : B
1 022,20 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Surface mounted |
With anti-theft/dismantling protection | No |
With bus connection | No |
Number of actuation points | 4 |
Number of buttons | 2 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Glass |
Material quality | Other |
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9005 |
---|---|
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP21 |
Min. depth of built-in installation box | 55 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
Programmable | Yes |