Skip to main content
Logo print

MY HOME - CZUJKA SUFITOWA SCS PIR - 8 METRÓW

SOB Bticino

MY HOME - CZUJKA SUFITOWA SCS PIR - 8 METRÓW

REF. BMSE3001 PKWiU 26.30.50.0 EAN. 8012199969244
Gwarancja 2 lata
Grupa rabatowa : B
601,97 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Model Presence detector
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Glossy
Colour White
Transparent No
With bus connection Yes
Substation input No
Creep-under protection No
Operation mode switch No
Animal zone No
Staircase light controller No
Response value luminosity adjustable Yes
Teach-function for response value luminosity No
Switch-off delay self-learning No
Optimum mounting height 2.5 m
Max. reach sideways 8 m
Max. reach frontally 8 m
Detection angle vertical 360-360 °
Number of channels 1
Switching power 0 W
Min. switch-on time 30 s
Max. duty cycle 15300 min