Skip to main content
Logo print
Ten produkt jest wycofany

MOSAIC GNIAZDO DO KANAŁÓW DLP 2X2P+Z Z PRZESŁONĄ/ZACISKI AUTOMAT ALU 16A-250V

M45 Legrand

MOSAIC GNIAZDO DO KANAŁÓW DLP 2X2P+Z Z PRZESŁONĄ/ZACISKI AUTOMAT ALU 16A-250V

REF. 079222 PKWiU 27.33.13.0 EAN. 3245060792220
Gwarancja 2 lata
Skontaktuj się z nami
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Earthing pin
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of modules (module system) 4
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Aluminium
RAL-number (similar) 7040
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Module frame
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Aluminium
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 135 mm
Device height 45 mm
Device depth 41 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 41 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentacja

1 dokument
Dane techniczne
F02096EN-00.pdf pdf (1.47 Mo)
2 dokumenty
Certyfikat
NF-NF012_2201/A2 (1.3 Mo)
Certyfikat