Skip to main content
Logo print

MH:KLAWISZ ON-OFF 2M KREM

MHOS Legrand

MH:KLAWISZ ON-OFF 2M KREM

REF. 755171 PKWiU 27.33.13.0 EAN. 3414970570888
Gwarancja 2 lata
Grupa rabatowa : B
35,32 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional No
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Glossy
Colour White
RAL-number (similar) 9010
Transparent No
Width 44 mm
Height 43 mm
Depth 7.5 mm
Built-in depth 7.5 mm
Degree of impact strength (IK) Other
Operating / setting temperature -25-70 °C
Storage temperature -10-70 °C
Halogen free No
Antimicrobial treatment No