Skip to main content
Logo print

MH:CENT.ALARM Z KOM.PSTN/GSM

MHOME Bticino

MH:CENT.ALARM Z KOM.PSTN/GSM

REF. 3486 PKWiU 26.30.50.0 EAN. 8012199849089
Gwarancja 2 lata
Grupa rabatowa : B
4 828,60 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Number of detection groups 8
Number of sabotage groups 87
Number of assault groups 72
Integrated dial device Yes
Number of outputs for acoustic signal generators 2
Number of outputs for optical signal generators 2
Occurrence memory Yes
Operating voltage 27 V
Suitable for bus connection Yes
Radio connection Yes
With power adaptor No
Emergency power supply integrated Yes
Interface external No
Height 210 mm
Width 210 mm
Depth 30 mm
VdS class B