Skip to main content
Logo print

LIVING NOW WITH NETATMO - BRAMA Z GNIAZDEM BEŻOWA

NTM Bticino

LIVING NOW WITH NETATMO - BRAMA Z GNIAZDEM BEŻOWA

REF. KM4502C PKWiU 26.51.20.0 EAN. 8005543652497
Gwarancja 2 lata
630,41 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Standby consumption 0.1
Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Model Multiple interface
Mounting method Flush-mounted
Max. number of devices per channel 100
Demounting protection Yes
With LED indication No
Updateable Yes
Operating voltage 230-250 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization Yes
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 0.75-2.5 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3.3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Wifi network , Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Connected devices interface
Connectable by Internet box Yes

Dokumentacja

2 dokumenty
Dane techniczne
IDP000415_01-EN.pdf pdf (2.45 Mo)
Instrukcja użytkowania
LE11843AA.pdf pdf (2.25 Mo)
1 dokument