Skip to main content
Logo print
New title
title
title

LIVING NOW - TERMOSTAT Z WYŚWIETLACZEM - 2 MODUŁY - BIEL

LNOW2 Bticino

LIVING NOW - TERMOSTAT Z WYŚWIETLACZEM - 2 MODUŁY - BIEL

REF. KW4441 PKWiU 26.51.70.0 EAN. 8005543618813
Gwarancja 2 lata
Grupa rabatowa : B
569,25 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model On/Off
Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 0-40 °C
External sensor No
Control characteristic P
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 0.1-0.1 K
Adjustable differential Yes
Temperature readable Yes
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 2
With display Yes
Operation Button
With tap water circuit No
Contact type Change-over contact (NO/NC)
Max. contact voltage 240 V
Max. contact load 5 A
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Explosion-proof No
Colour White
RAL-number 9003
Height 86 mm
Width 45 mm
Depth 50 mm
Class of the temperature control I
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Contains Batteries and/or Accumulator No

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE10330AB.pdf pdf (5.04 Mo)
Dane techniczne
ST-00001461-EN.pdf pdf (0.58 Mo)
1 dokument