Skip to main content
Logo print
New title
title

LIVING NOW - RAMKA 6 MODUŁÓW - PIASKOWY BEŻ

LNOW2 Bticino

LIVING NOW - RAMKA 6 MODUŁÓW - PIASKOWY BEŻ

REF. KA4806KM PKWiU 27.33.13.0 EAN. 8005543614679
Gwarancja 2 lata
Grupa rabatowa : B
53,60 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1015
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 192.5 mm
Height 86 mm
Depth 31 mm
Built-in width 192.5 mm
Built-in height 86 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentacja

1 dokument
Dane techniczne
F02845EN-01.pdf pdf (0.59 Mo)
1 dokument
2 dokumenty
Certyfikat
AENOR-030/002589 (0.29 Mo)
Certyfikat