Skip to main content
Logo print
New title
title

LIVING NOW 'MY HOME' - ZASILACZ ASYSTENTA GŁOSOWEGO - 2 MODUŁY

LNOW3 Bticino

LIVING NOW 'MY HOME' - ZASILACZ ASYSTENTA GŁOSOWEGO - 2 MODUŁY

REF. K8003 PKWiU 27.12.40.0 EAN. 8005543646861
Gwarancja 2 lata
Grupa rabatowa : B
323,50 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method Flush-mounted
Width in number of modular spacings 2
With LED indication No
Bus voltage stockable No
Number of integrated choke coils 0
Number of lines to feed 1
Max. output current 1 mA
Secondary voltage 5 V
Width 44 mm
Height 45 mm
Depth 38 mm
Built-in depth 36 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Operating / setting temperature 5-50 °C
Storage temperature -10-70 °C
Voltage type AC/DC
Nominal voltage 100-265 V
Supply current 0-0.028 A
Frequency 80000-105000 Hz
Standby consumption 0.01 mA
Energy class A
Electric supplying direction By the rear of the product
Mandatory neutral No
Terminal marking indication Yes
Colour Grey
RAL-number 9016
Halogen free No
Connection type Screwed terminal
Terminals capacity 1-2.5 mm²
Connected object No
Operating method SCS

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE11484AA.pdf pdf (3.42 Mo)
Dane techniczne
ST-00000541-EN.pdf pdf (0.2 Mo)